(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Torx® HF Driver

Long Torx® HF Driver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,064.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
028071
028072
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 1,064.77

WER LONG TORX HF DRIVER 1 Piece(s) 31 Day(s) T25 4013288138408 431-7734 90.0

฿ 1,106.67

WER LONG TORX HF DRIVER 1 Piece(s) 31 Day(s) T27 4013288138392 431-7742 95.0

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    300
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    405
  • Features
    Special grip design provides an easy grip and comfortable fit. Wera's exclusive Torx® HF shape fits Torx® screws perfectly.

Product Description

Special grip design provides an easy grip and comfortable fit. Wera's proprietary Torx® HF shape fits Torx® screws perfectly.

Part Number
028071
028072
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 1,064.77

WER LONG TORX HF DRIVER 1 Piece(s) 31 Day(s) T25 4013288138408 431-7734 90.0

฿ 1,106.67

WER LONG TORX HF DRIVER 1 Piece(s) 31 Day(s) T27 4013288138392 431-7742 95.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1