(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Hexagon Screwdriver

Ballpoint Hexagon Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 448.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
022795
022800
022805
022810
022815
022820
022825
022830
022835
138070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 448.03

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 60 1.5 130 4013288032577 434-7323 22.0

฿ 448.34

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 100 2 170 4013288003751 434-7331 24.6

฿ 466.76

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 100 3 181 4013288003775 434-7340 41.4

฿ 529.67

BALLPOINTHEXAGONDRIVER 1 Piece(s) Quote 100 4 198 4013288003782 434-7358 68.6

฿ 619.86

BALLPOINTHEXAGONDRIVER 1 Piece(s) Quote 100 5 205 4013288003799 434-7366 94.8

฿ 723.81

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 125 6 230 4013288003805 434-7374 114.0

฿ 1,144.77

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 150 8 262 4013288003812 434-7382 171.6

฿ 1,286.35

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 150 10 262 4013288003829 434-7391 234.8

฿ 1,462.95

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 150 12 267 4013288003836 434-7404 301.2

฿ 449.42

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 100 2.5 181 4013288003768 434-7854 31.4

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    As the tip is a ballpoint type, hex bolts, etc. can be turned even with some incline on the driver angle. Have implemented a special grip shape for ease of grip and good fit in the hand.

Product Description

As the tip has a ballpoint specification, hex socket head cap bolts, and so on, can be turned even if the screwdriver is inclined slightly at an angle. Special grip design provides an easy grip and comfortable fit.

Part Number
022795
022800
022805
022810
022815
022820
022825
022830
022835
138070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 448.03

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 60 1.5 130 4013288032577 434-7323 22.0

฿ 448.34

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 100 2 170 4013288003751 434-7331 24.6

฿ 466.76

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 100 3 181 4013288003775 434-7340 41.4

฿ 529.67

BALLPOINTHEXAGONDRIVER 1 Piece(s) Quote 100 4 198 4013288003782 434-7358 68.6

฿ 619.86

BALLPOINTHEXAGONDRIVER 1 Piece(s) Quote 100 5 205 4013288003799 434-7366 94.8

฿ 723.81

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 125 6 230 4013288003805 434-7374 114.0

฿ 1,144.77

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 150 8 262 4013288003812 434-7382 171.6

฿ 1,286.35

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 150 10 262 4013288003829 434-7391 234.8

฿ 1,462.95

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 150 12 267 4013288003836 434-7404 301.2

฿ 449.42

WER BALLPOINT HEXAGON DRIVER 1 Piece(s) 31 Day(s) 100 2.5 181 4013288003768 434-7854 31.4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1