(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver _ Bit

Impact Screwdriver _ Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 072305

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    -
  • Total Length(mm)
    41
  • Cutting Edge
    (+)No.1
  • JAN Code
    4013288013712
  • Trusco Code
    431-7963
  • Features
    Tool bit for impact driver.
  • Mass(g)
    9.8
  • Shank Diameter
    5/16
  • Applicable Models
    072015
Part Number
072305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length
(mm)
Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 501.00

IMPACT DRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 1 - - 41 (+)No.1 4013288013712 431-7963 9.8

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • Features
    Tool bit for impact driver.
  • Shank Diameter
    5/16
  • Applicable Models
    072015

Product Description

Tool bit for impact driver.

Specifications of 072305

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    -
  • Total Length(mm)
    41
  • Cutting Edge
    (+)No.1
  • JAN Code
    4013288013712
  • Trusco Code
    431-7963
  • Features
    Tool bit for impact driver.
  • Mass(g)
    9.8
  • Shank Diameter
    5/16
  • Applicable Models
    072015
Part Number
072305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length
(mm)
Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 501.00

IMPACT DRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 1 - - 41 (+)No.1 4013288013712 431-7963 9.8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1