(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Nut Screwdriver

Flexible Nut Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,528.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
028148
028150
028152
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Opposite Side
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,528.86

WER FLEXIBLE NUT DRIVER 1 Piece(s) 31 Day(s) 6 6 4013288004703 434-7633 95.6

฿ 1,562.12

WER FLEXIBLE NUT DRIVER 1 Piece(s) 31 Day(s) 7 7 4013288004710 434-7641 116.4

฿ 1,569.98

WER FLEXIBLE NUT DRIVER 1 Piece(s) 31 Day(s) 8 8 4013288004727 434-7650 122.0

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    167
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    265
  • Features
    The shaft section is flexible, so it's suitable for work in tight spaces.

Product Description

The shaft section is flexible, so it's suitable for work in tight spaces.

Part Number
028148
028150
028152
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Opposite Side
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,528.86

WER FLEXIBLE NUT DRIVER 1 Piece(s) 31 Day(s) 6 6 4013288004703 434-7633 95.6

฿ 1,562.12

WER FLEXIBLE NUT DRIVER 1 Piece(s) 31 Day(s) 7 7 4013288004710 434-7641 116.4

฿ 1,569.98

WER FLEXIBLE NUT DRIVER 1 Piece(s) 31 Day(s) 8 8 4013288004727 434-7650 122.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1