(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form, Compact 27RA Set

Craft Form, Compact 27RA Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 343691

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    6
  • Set Content (Nos.)
    6
  • Bit Full Length(mm)
    25
  • JAN Code
    4013288168542
  • Trusco Code
    437-9322
  • Features
    Body center part opens when tail part is pushed, then bits inside can be replaced for use.
  • Bit
    (+)1、2(-)5.5、6.5、T6、HEX6
  • Mass(g)
    317
Part Number
343691
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,676.16

WER KRAFTFORM KOMPAKT SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 / 6.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    6
  • Set Content (Nos.)
    6
  • Bit Full Length(mm)
    25
  • JAN Code
    4013288168542
  • Trusco Code
    437-9322
  • Features
    Body center part opens when tail part is pushed, then bits inside can be replaced for use.
  • Bit
    (+)1、2(-)5.5、6.5、T6、HEX6
  • Mass(g)
    317

Product Description

Body center part opens when tail part is pushed, then bits inside can be replaced for use.

Specifications of 343691

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    6
  • Set Content (Nos.)
    6
  • Bit Full Length(mm)
    25
  • JAN Code
    4013288168542
  • Trusco Code
    437-9322
  • Features
    Body center part opens when tail part is pushed, then bits inside can be replaced for use.
  • Bit
    (+)1、2(-)5.5、6.5、T6、HEX6
  • Mass(g)
    317
Part Number
343691
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,676.16

WER KRAFTFORM KOMPAKT SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1