(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Compact VDE _Handle

Craft Form Compact VDE _Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 003990

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Total Length(mm)
    102
  • Shank Diameter(mm)
    9.0
  • JAN Code
    4013288104359
  • Trusco Code
    431-7432
  • Features
    1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit.
  • Mass(g)
    71
Part Number
003990
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,712.69

WER KRAFTFORM KOMPAKT VDE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Total Length(mm)
    102
  • Shank Diameter(mm)
    9.0
  • JAN Code
    4013288104359
  • Trusco Code
    431-7432
  • Features
    1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit.
  • Mass(g)
    71

Product Description

1,000 V insulation specifications. This product conforms to European Standard EN60900. Special grip design provides an easy grip and comfortable fit.

Specifications of 003990

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Total Length(mm)
    102
  • Shank Diameter(mm)
    9.0
  • JAN Code
    4013288104359
  • Trusco Code
    431-7432
  • Features
    1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit.
  • Mass(g)
    71
Part Number
003990
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,712.69

WER KRAFTFORM KOMPAKT VDE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1