(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Compact VARIO

Craft Form Compact VARIO

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 669.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
002910
002913
002920
002923
002926
002938
002940
002943
002946
002948
002968
002970
002973
002976
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Minus (-) - 4 - (-)4.0 4013288000477 431-6550 39

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Minus (-) - 5 - (-)5.0 4013288000484 431-6568 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Phillips (+) / Slotted (-) No. 1 4 - (+)1(-)4.0 4013288000491 431-6576 37.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Phillips (+) / Slotted (-) No. 2 6 - (+)2(-)6.0 4013288000507 431-6584 39.4

฿ 669.22

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 5 Day(s) Phillips (+) / Slotted (-) No. 3 7 - (+)3(-)7.0 4013288000514 431-6592 39.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 3 Opposite Side 3X3 4013288000552 431-6606 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 4 Opposite Side 4X4 4013288000569 431-6614 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 5 Opposite Side 5X5 4013288000576 431-6622 41

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 6 Opposite Side 6X6 4013288000583 431-6631 41

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 4 ~ 5 Opposite Side 4X5 4013288155436 431-6649 42.9

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T7 4013288000637 431-6665 37.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T10 4013288000644 431-6673 37.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T20 4013288000651 431-6681 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T30 4013288000668 431-6690 41

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Total Length(mm)
    175
  • Shank Diameter(mm)
    6
  • Features
    Combination blade that can be used at both ends.
  • Specifications
    Black Point Processed, Chrome Plating

Product Description

Combination blade that can be used at both ends.

Part Number
002910
002913
002920
002923
002926
002938
002940
002943
002946
002948
002968
002970
002973
002976
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Minus (-) - 4 - (-)4.0 4013288000477 431-6550 39

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Minus (-) - 5 - (-)5.0 4013288000484 431-6568 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Phillips (+) / Slotted (-) No. 1 4 - (+)1(-)4.0 4013288000491 431-6576 37.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Phillips (+) / Slotted (-) No. 2 6 - (+)2(-)6.0 4013288000507 431-6584 39.4

฿ 669.22

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 5 Day(s) Phillips (+) / Slotted (-) No. 3 7 - (+)3(-)7.0 4013288000514 431-6592 39.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 3 Opposite Side 3X3 4013288000552 431-6606 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 4 Opposite Side 4X4 4013288000569 431-6614 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 5 Opposite Side 5X5 4013288000576 431-6622 41

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 6 Opposite Side 6X6 4013288000583 431-6631 41

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Hexagonal - - 4 ~ 5 Opposite Side 4X5 4013288155436 431-6649 42.9

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T7 4013288000637 431-6665 37.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T10 4013288000644 431-6673 37.8

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T20 4013288000651 431-6681 39.4

฿ 757.87

WER KRAFTFORM KOMPAKT VARIO 1 Piece(s) 31 Day(s) Torques - - - T30 4013288000668 431-6690 41

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1