(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable ESD Micro Screwdriver (Anti-static Type)

Interchangeable ESD Micro Screwdriver (Anti-static Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,137.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
073670
073671
300004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Single Item / Set Classification Magnet (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Detailed Type Total Length
(mm)
Set Content Set Content (Nos.) JAN Code Trusco Code Mass
(g)
Applicable Bit

฿ 6,384.62

WER ESD PRECISION SCREWDRIVER 1 Piece(s) 6 Day(s) Combination No.00 / No. 0 / No. 1 1.5 ~ 3 Set Parts None 1.5 ~ 2 Main Body + Bit Set - 44 mm bits: (-)1.5, (-)2.0, (-)3.0, (+)00, (+)0, (+)1, T5, T6, hex 1.5, 2.0 - 4013288168344 437-9306 125 -

฿ 11,925.34

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Combination No.00 / No. 0 / No. 1 1.5 ~ 3 Set Parts None 1.5 ~ 2 Main Body + Bit Set - Main Body Product No.: 300004, 44 mm Bit: (-) 1.5, 2.0, 3.0, (+) 00, 0, 1, T1, 2, 3, 4, 5, 6, TP1, 2, 3, 4, Hexagonal 1.5, 2.0, Five Star 1 20 4​0​1​3​2​8​8​1​6​9​6​6​2 469-3639 196 -

฿ 2,137.80

WER ESD PRECISION SCREWDRIVER 1 Piece(s) 31 Day(s) - - - Single Item - - Main Unit Only 120 - - 4013288168610 446-7639 134 4 mm Half Moon Shank (Delvo Type), 4 mm Shank (HIOS Type)

Basic Specifications

  • Grip Type
    Rubber
  • Features
    The product conforms to European Standards EN100-015-1 and it is the optimal precision driver for assembly of precision electric equipment. It uses an easy to carry, easily rotatable ergonomic handle in which the torque is absolutely conveyed, based on human engineering.

Product Description

The product conforms to European Standards EN100-015-1 as the optimal precision screwdriver for assembly of precision electric equipment. Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.

Part Number
073670
073671
300004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Single Item / Set Classification Magnet (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Detailed Type Total Length
(mm)
Set Content Set Content (Nos.) JAN Code Trusco Code Mass
(g)
Applicable Bit

฿ 6,384.62

WER ESD PRECISION SCREWDRIVER 1 Piece(s) 6 Day(s) Combination No.00 / No. 0 / No. 1 1.5 ~ 3 Set Parts None 1.5 ~ 2 Main Body + Bit Set - 44 mm bits: (-)1.5, (-)2.0, (-)3.0, (+)00, (+)0, (+)1, T5, T6, hex 1.5, 2.0 - 4013288168344 437-9306 125 -

฿ 11,925.34

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Combination No.00 / No. 0 / No. 1 1.5 ~ 3 Set Parts None 1.5 ~ 2 Main Body + Bit Set - Main Body Product No.: 300004, 44 mm Bit: (-) 1.5, 2.0, 3.0, (+) 00, 0, 1, T1, 2, 3, 4, 5, 6, TP1, 2, 3, 4, Hexagonal 1.5, 2.0, Five Star 1 20 4​0​1​3​2​8​8​1​6​9​6​6​2 469-3639 196 -

฿ 2,137.80

WER ESD PRECISION SCREWDRIVER 1 Piece(s) 31 Day(s) - - - Single Item - - Main Unit Only 120 - - 4013288168610 446-7639 134 4 mm Half Moon Shank (Delvo Type), 4 mm Shank (HIOS Type)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1