(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Diamond Screwdriver

Craft Form Diamond Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 512.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
002705
002710
002715
002720
002725
002730
002800
002805
002810
002815
105711
105712
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 882.66

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 5.5 100 198 (-)5.5 4013288000125 434-7111 75.8

฿ 1,184.66

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 7 125 230 (-)7.0 4013288000132 434-7129 98.9

฿ 1,450.25

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 9 150 262 (-)9.0 4013288000149 434-7137 173.9

฿ 1,583.28

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 10 175 287 (-)10.0 4013288000156 434-7145 202

฿ 2,045.88

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 12 175 287 (-)12.0 4013288000163 434-7153 312

฿ 3,017.03

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 14 175 292 (-)14.0 4013288000170 434-7161 364.8

฿ 640.64

DIAMONDSCREWDRIVER 1 Piece(s) Quote Plus (+) No. 0 - 60 141 (+)No.0 4013288000286 434-7170 42

฿ 747.31

DIAMONDSCREWDRIVER 1 Piece(s) Same day Plus (+) No. 1 - 80 178 (+)No.1 4013288000293 434-7188 50.4

฿ 979.16

DIAMONDSCREWDRIVER 1 Piece(s) Same day Plus (+) No. 2 - 100 205 (+)No.2 4013288000309 434-7196 89.8

฿ 1,303.68

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 150 262 (+)No.3 4013288000316 434-7200 175.4

฿ 512.79

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 3.5 75 156 (-)3.5 4013288031846 434-7838 38.2

฿ 745.17

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 4 90 171 (-)4.0 4013288031853 434-7846 77

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    Includes
  • Grip Type
    Rubber
  • Features
    The blade is coated with fine diamond particles. Cam out is prevented by the rough diamond particles sticking into the thread, and the hardness of the diamonds reduces blade wear, contributing to longer life. With specially shaped grip, achieving ease of grip and good fit. With bolster that can be securely fixed with a wrench.
Part Number
002705
002710
002715
002720
002725
002730
002800
002805
002810
002815
105711
105712
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Cutting Edge JAN Code Trusco Code Mass
(g)

฿ 882.66

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 5.5 100 198 (-)5.5 4013288000125 434-7111 75.8

฿ 1,184.66

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 7 125 230 (-)7.0 4013288000132 434-7129 98.9

฿ 1,450.25

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 9 150 262 (-)9.0 4013288000149 434-7137 173.9

฿ 1,583.28

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 10 175 287 (-)10.0 4013288000156 434-7145 202

฿ 2,045.88

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 12 175 287 (-)12.0 4013288000163 434-7153 312

฿ 3,017.03

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 14 175 292 (-)14.0 4013288000170 434-7161 364.8

฿ 640.64

DIAMONDSCREWDRIVER 1 Piece(s) Quote Plus (+) No. 0 - 60 141 (+)No.0 4013288000286 434-7170 42

฿ 747.31

DIAMONDSCREWDRIVER 1 Piece(s) Same day Plus (+) No. 1 - 80 178 (+)No.1 4013288000293 434-7188 50.4

฿ 979.16

DIAMONDSCREWDRIVER 1 Piece(s) Same day Plus (+) No. 2 - 100 205 (+)No.2 4013288000309 434-7196 89.8

฿ 1,303.68

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 150 262 (+)No.3 4013288000316 434-7200 175.4

฿ 512.79

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 3.5 75 156 (-)3.5 4013288031846 434-7838 38.2

฿ 745.17

WER DIAMOND SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 4 90 171 (-)4.0 4013288031853 434-7846 77

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1