- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TCL-01
-
- Single Product/Set Classification
- Single Item
-
- Overall Length(mm)
- 37
-
- JAN Code
- 4989999240719
-
- Trusco Code
- 437-3855
-
- Features
- Ideal for work in dark places. It has a universal clip for easy installation. It can be mounted to round, square and hexagonal shafts.
-
- Specifications
- Clip Permissible Range: 1.5 mm-10 mm
-
- Accessory
- With 3 button batteries (LR41)
-
- Material
- ABS Resin
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 169.00
|
CLIP LIGHT
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- Overall Length(mm)
- 37
-
- JAN Code
- 4989999240719
-
- Trusco Code
- 437-3855
-
- Features
- Ideal for work in dark places. It has a universal clip for easy installation. It can be mounted to round, square and hexagonal shafts.
-
- Specifications
- Clip Permissible Range: 1.5 mm-10 mm
-
- Accessory
- With 3 button batteries (LR41)
-
- Material
- ABS Resin
Product Description
Ideal for work in dark locations. Features a universal clip for easy installation. It can be mounted to round, square, and hexagonal shafts.
Specifications of TCL-01
-
- Single Product/Set Classification
- Single Item
-
- Overall Length(mm)
- 37
-
- JAN Code
- 4989999240719
-
- Trusco Code
- 437-3855
-
- Features
- Ideal for work in dark places. It has a universal clip for easy installation. It can be mounted to round, square and hexagonal shafts.
-
- Specifications
- Clip Permissible Range: 1.5 mm-10 mm
-
- Accessory
- With 3 button batteries (LR41)
-
- Material
- ABS Resin
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 169.00
|
CLIP LIGHT
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Ideal for work in dark places.
●Universal clip is easy to install.
●Can be mounted on round shaft, square shaft, hexagonal shaft.Specification
●Total Length(mm):37
●SPQ(piece):10
●Clip Tolerance Range: 1.5mm to 10mmMaterials
●ABS ResinAccessories
●With 3 piece button batteries(LR41)Warning
●Battery life is approximately 30 hours continuous but may be shorten due to spontaneous discharge
●Do not use on electric tools.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?