(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact driver TID-5S

Impact driver TID-5S

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TID-5S

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2 / No.3 / No.4
  • Tip size / flathead (-) blade width (mm) B1
    8 ~ 10
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Overall Length(mm)
    167
  • Set Contents (Items)
    6
  • Mass(g)
    1,172/set
  • JAN Code
    4989999276800
  • Trusco Code
    449-9751
  • Features
    The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws.
  • Material
    Carbon steel and alloy steel
Part Number
TID-5S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,593.00

IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2 / No.3 / No.4
  • Tip size / flathead (-) blade width (mm) B1
    10 / 8
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Overall Length(mm)
    167
  • Set Contents (Items)
    6
  • Mass(g)
    1,172/set
  • JAN Code
    4989999276800
  • Trusco Code
    449-9751
  • Features
    The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws.
  • Material
    Carbon steel and alloy steel

Product Description

The tip rotates when hit with a hammer. Comes into action when turning rusty or fixed screws.

Specifications of TID-5S

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2 / No.3 / No.4
  • Tip size / flathead (-) blade width (mm) B1
    8 ~ 10
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Overall Length(mm)
    167
  • Set Contents (Items)
    6
  • Mass(g)
    1,172/set
  • JAN Code
    4989999276800
  • Trusco Code
    449-9751
  • Features
    The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws.
  • Material
    Carbon steel and alloy steel
Part Number
TID-5S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,593.00

IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1