(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver_Bit

Impact Screwdriver_Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 111.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TID-2-36
TID-3-36
TID-4-36
TID-8-36
TID-10-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Mass
(g)
JAN Code Trusco Code

฿ 111.43

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 12 4989999276817 449-9760

฿ 111.43

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.3 - 12 4989999276824 449-9778

฿ 111.43

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 13 4989999276831 449-9786

฿ 149.64

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Flathead (-) - 8 14 4989999276848 449-9794

฿ 174.14

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Flathead (-) - 10 16 4989999276855 449-9808

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Overall Length(mm)
    10
  • Material
    Chromium, Molybdenum, Vanadium Steel
  • Hex size(mm)
    8
  • Compatible Model
    TID-5S

Product Description

[Features]
· Replacement bit for impact screwdrivers made by TRUSCO NAKAYAMA.

Part Number
TID-2-36
TID-3-36
TID-4-36
TID-8-36
TID-10-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Mass
(g)
JAN Code Trusco Code

฿ 111.43

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 12 4989999276817 449-9760

฿ 111.43

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.3 - 12 4989999276824 449-9778

฿ 111.43

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 13 4989999276831 449-9786

฿ 149.64

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Flathead (-) - 8 14 4989999276848 449-9794

฿ 174.14

TRC IMPACT SCREWDRIVER 1 Piece(s) 1 Day(s) Flathead (-) - 10 16 4989999276855 449-9808

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1