(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwdriver Set

Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TRD-8S

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    1.8 ~ 6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Details Type
    Ratchet Mechanism Type
  • Set Content
    Ratchet Handle, Screwdriver (+) 0, 1, 2, (-) 1.8, 2.5, 5, 6, Gimlet
  • Mass(g)
    225/set
  • JAN Code
    4989999242102
  • Trusco Code
    437-6498
  • Features
    A ratchet mechanism is included, which turns the screw just by a repetitive motion of the wrist, without the need to regrip the handle.
  • Specifications
    With Detachable Driver Grip
Part Number
TRD-8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 539.60

SCREWDRIVER 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    5 / 6 / 2.5 / 1.8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Details Type
    Ratchet Mechanism Type
  • Set Content
    Ratchet Handle, Screwdriver (+) 0, 1, 2, (-) 1.8, 2.5, 5, 6, Gimlet
  • Mass(g)
    225/set
  • JAN Code
    4989999242102
  • Trusco Code
    437-6498
  • Features
    A ratchet mechanism is included, which turns the screw just by a repetitive motion of the wrist, without the need to regrip the handle.
  • Specifications
    With Detachable Driver Grip

Product Description

A ratchet mechanism is included, which turns the screw just by a repetitive motion of the wrist, without the need to re-grip the handle.

Specifications of TRD-8S

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    1.8 ~ 6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Details Type
    Ratchet Mechanism Type
  • Set Content
    Ratchet Handle, Screwdriver (+) 0, 1, 2, (-) 1.8, 2.5, 5, 6, Gimlet
  • Mass(g)
    225/set
  • JAN Code
    4989999242102
  • Trusco Code
    437-6498
  • Features
    A ratchet mechanism is included, which turns the screw just by a repetitive motion of the wrist, without the need to regrip the handle.
  • Specifications
    With Detachable Driver Grip
Part Number
TRD-8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 539.60

SCREWDRIVER 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With ratchet mechanism which can do a screw turning only by the repetitive motion of the wrist without gripping the handle.

Specification

●Set Contents:Ratchet Handle, Screwdrivery 0, 1, 2, u 1.8, 2.5, 5, 6, Gimlet
●SPQ(set):10
●Screwdriver with Removable Grip

Materials

●Chrome, Molybdenum, Vanadium Steel 
●Carbon Steel 
●PP + Polyacetate(POM)