- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Screwdriver Set (8 pieces set)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TDD-8S
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Details Type
- Electrician's grip type
-
- Set Content
- Electrician's grip handle, Phillips screwdrivers (+) 0, 1, 2, flathead screw drivers (-) 2.5, 5.5, 6, probe, gimlet and eye bolt screwdriver
-
- Mass(g)
- 310/set
-
- JAN Code
- 4989999242119
-
- Trusco Code
- 437-6501
-
- Features
- A set made up of tools with electrician's grips for sizes that are frequently used.
-
- Specifications
- With Detachable Driver Grip
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 538.00
|
SCREWDRIVER
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6 / 5.5 / 2.5
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Details Type
- Electrician's grip type
-
- Set Content
- Electrician's grip handle, Phillips screwdrivers (+) 0, 1, 2, flathead screw drivers (-) 2.5, 5.5, 6, probe, gimlet and eye bolt screwdriver
-
- Mass(g)
- 310/set
-
- JAN Code
- 4989999242119
-
- Trusco Code
- 437-6501
-
- Features
- A set made up of tools with electrician's grips for sizes that are frequently used.
-
- Specifications
- With Detachable Driver Grip
Product Description
A set made up of tools with electrician's grips for sizes that are frequently used.
Specifications of TDD-8S
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Details Type
- Electrician's grip type
-
- Set Content
- Electrician's grip handle, Phillips screwdrivers (+) 0, 1, 2, flathead screw drivers (-) 2.5, 5.5, 6, probe, gimlet and eye bolt screwdriver
-
- Mass(g)
- 310/set
-
- JAN Code
- 4989999242119
-
- Trusco Code
- 437-6501
-
- Features
- A set made up of tools with electrician's grips for sizes that are frequently used.
-
- Specifications
- With Detachable Driver Grip
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 538.00
|
SCREWDRIVER
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A set of sizes used frequently in Electrical works grip.Specification
●Set Contents:Electrical Grip Handle, Screwdrivery 0, 1, 2, u 2.5, 5.5, 6, Needle, Gimlet, Eye Bolt Driver
●SPQ(set):10
●Screwdriver with Removable GripMaterials
●Chrome, Molybdenum, Vanadium Steel
●PP + Elastomer Plastic + Acetate Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?