(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electrician's Screwdriver (with Magnet) - Shaft Length 75mm

Electrician's Screwdriver (with Magnet) - Shaft Length 75mm

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 89.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDD-1-75
TDD-1-100 SALE
TDD-1-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 92.00

SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 150.6 50 4989999268232 445-5444

฿ 89.00

฿ 61.11

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.1 - 100 175.6 60 4989999268218 445-5428

฿ 99.00

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.1 - 150 225.6 70 4989999268225 445-5436

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Features
    The bottom of the grip is a ball type, making it easier to turn the screw.
  • Specifications
    Whole Body Hardened Tool Tip: With Magnet Hardness: HRC58-60
  • Material
    Special Steel (SVCM+) Grip: Polypropylene + Thermoplastic Elastomer

Product Description

The bottom of the grip is a ball type, making it easier to turn the screw.

Part Number
TDD-1-75
TDD-1-100 SALE
TDD-1-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 92.00

SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 150.6 50 4989999268232 445-5444

฿ 89.00

฿ 61.11

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.1 - 100 175.6 60 4989999268218 445-5428

฿ 99.00

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.1 - 150 225.6 70 4989999268225 445-5436

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The bottom of the grip was designed as a ball type, making it easier to turn the screw.

Specification

●SPQ(piece):6
●Whole Quenching 
●Blade Edge: With magnet 
●Hardness: HRC58 to 60

Materials

●Special Steel(SVCM+) 
●Grip: Polypropylene + Elastomeric Thermoplastic