(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Driver

L-Driver

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-19

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Body(mm)
    20
  • Total Length(mm)
    200
  • JAN Code
    4935561010198
  • Trusco Code
    448-5491
  • Features
    Under Head is bent at 20 mm under from tip, so final tightening is available in corners or tight spaces with obstacles which normal screwdriver cannot reach. Its shaft is applied with whole quenching and includes black pointed magnet.
  • Tip
    (+) No. 1, No. 2 Compatible
  • Mass
    64g
Part Number
D-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 353.30

HRA OFFSET DRIVER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Body(mm)
    20
  • Total Length(mm)
    200
  • JAN Code
    4935561010198
  • Trusco Code
    448-5491
  • Features
    Under Head is bent at 20 mm under from tip, so final tightening is available in corners or tight spaces with obstacles which normal screwdriver cannot reach. Its shaft is applied with whole quenching and includes black pointed magnet.
  • Tip
    (+) No. 1, No. 2 Compatible
  • Mass
    64g

Product Description

It is bent 20 mm under the neck, so final tightening is possible at corner angles where regular screwdrivers cannot reach or in narrow places with obstacles. The shaft has undergone black point processing over the whole length.

Specifications of D-19

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Body(mm)
    20
  • Total Length(mm)
    200
  • JAN Code
    4935561010198
  • Trusco Code
    448-5491
  • Features
    Under Head is bent at 20 mm under from tip, so final tightening is available in corners or tight spaces with obstacles which normal screwdriver cannot reach. Its shaft is applied with whole quenching and includes black pointed magnet.
  • Tip
    (+) No. 1, No. 2 Compatible
  • Mass
    64g
Part Number
D-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 353.30

HRA OFFSET DRIVER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1