- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cushion ratchet "Hikari-kun"
Specifications of D-88J
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Total Length(mm)
- 200
-
- Set Content
- Bit: (+)2, (-)6 x 110 mm bit, (+)1, 2 compatible (-)30 mm bit
-
- JAN Code
- 4935561992210
-
- Trusco Code
- 448-5505
-
- Features
- This standard size ratchet screwdriver is designed as a D-88 with additional joint, and has a replaceable bit. Includes a 6.35 mm hexagonal 30 mm bit, and can be used as a stubby type by removing the joint. 42-tooth gears provide smooth operation. Lights when used in dark places to prevent losses.
-
- Mass
- 170g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 870.41
|
HRA CUSHION RATCHET DRIVERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Total Length(mm)
- 200
-
- Set Content
- Bit: (+)2, (-)6 x 110 mm bit, (+)1, 2 compatible (-)30 mm bit
-
- JAN Code
- 4935561992210
-
- Trusco Code
- 448-5505
-
- Features
- This standard size ratchet screwdriver is designed as a D-88 with additional joint, and has a replaceable bit. Includes a 6.35 mm hexagonal 30 mm bit, and can be used as a stubby type by removing the joint. 42-tooth gears provide smooth operation. Lights when used in dark places to prevent losses.
-
- Mass
- 170g
Product Description
A regular size ratchet type bit replacement type screwdriver with a joint attached to D-88. Includes a 6.35 mm hexagonal 30 mm bit, and can be used as a stubby type by removing the joint. 42-tooth gears provide smooth operation. Lights up in dark areas to prevent loss.
Specifications of D-88J
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Total Length(mm)
- 200
-
- Set Content
- Bit: (+)2, (-)6 x 110 mm bit, (+)1, 2 compatible (-)30 mm bit
-
- JAN Code
- 4935561992210
-
- Trusco Code
- 448-5505
-
- Features
- This standard size ratchet screwdriver is designed as a D-88 with additional joint, and has a replaceable bit. Includes a 6.35 mm hexagonal 30 mm bit, and can be used as a stubby type by removing the joint. 42-tooth gears provide smooth operation. Lights when used in dark places to prevent losses.
-
- Mass
- 170g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 870.41
|
HRA CUSHION RATCHET DRIVERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?