- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 1903-S
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Details Type
- Mini Impact Set
-
- Overall Length(mm)
- 123
-
- Set Content
- (+)No.1X30、(+)No.2X30、(+)No.2X65、(+)No.2X125
-
- Set Contents (Items)
- 5
-
- JAN Code
- 4962485320058
-
- Trusco Code
- 433-6780
-
- Features
- The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws.
-
- Mass(g)
- 310/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,122.00
|
IMPACT SCREWDRIVER
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Details Type
- Mini Impact Set
-
- Overall Length(mm)
- 123
-
- Set Content
- (+)No.1X30、(+)No.2X30、(+)No.2X65、(+)No.2X125
-
- Set Contents (Items)
- 5
-
- JAN Code
- 4962485320058
-
- Trusco Code
- 433-6780
-
- Features
- The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws.
-
- Mass(g)
- 310/set
Product Description
Tip rotates when it is hit with a hammer.
Specifications of 1903-S
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Details Type
- Mini Impact Set
-
- Overall Length(mm)
- 123
-
- Set Content
- (+)No.1X30、(+)No.2X30、(+)No.2X65、(+)No.2X125
-
- Set Contents (Items)
- 5
-
- JAN Code
- 4962485320058
-
- Trusco Code
- 433-6780
-
- Features
- The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws.
-
- Mass(g)
- 310/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,122.00
|
IMPACT SCREWDRIVER
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●When hit with a hammer, the tip turns.
●Demonstrates its effect when turning the rusty screws, fixed screws, etc.
●Opposite side 6.35mm hexagonal shaft compliant with single end drill bit.Specification
●Blade Edge:yNo.1 x 30, yNo.2 x 30, yNo.2 x 65, yNo.2 x 125
●Total Length(mm):123
●Set Contents(piece):5
●SPQ(set):6
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?