(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Compact ratchet 52 (straight type) set

Compact ratchet 52 (straight type) set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 525-28B

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Details Type
    Multiset
  • Set Content
    (+) No. 1, (+) No. 2, (+) No. 3, (-) 6, Hexagon 2.5, 3, 4, 5, 6, Torx: T6, T8, T10, T15, T20, T25, T27, T30, T40 Opposite Side: H5, H5.5, H6, H7, H8, H9, H10, H11, H12, H13
  • Set Contents (Items)
    28
  • JAN Code
    4962485204433
  • Trusco Code
    446-0502
  • Features
    Super-thin type with 20 mm wide head. Easy to turn screws even in tight spaces with 52 gear bendable head. Uses super-short bit.
  • Mass(g)
    675/set
Part Number
525-28B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,782.00

RATCHETSCREWDRIVER 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3 / 4 / 5 / 2.5 / 6
  • Details Type
    Multiset
  • Set Content
    (+) No. 1, (+) No. 2, (+) No. 3, (-) 6, Hexagon 2.5, 3, 4, 5, 6, Torx: T6, T8, T10, T15, T20, T25, T27, T30, T40 Opposite Side: H5, H5.5, H6, H7, H8, H9, H10, H11, H12, H13
  • Set Contents (Items)
    28
  • JAN Code
    4962485204433
  • Trusco Code
    446-0502
  • Features
    Super-thin type with 20 mm wide head. Easy to turn screws even in tight spaces with 52 gear bendable head. Uses super-short bit.
  • Mass(g)
    675/set

Product Description

[Features]
·It is ultra-thin with a head width of 20 mm.
·For screwdrivers in narrow spaces.
·Smooth work with 52 fine gears.
·A ratchet mechanism that allows you to turn the screw by repeatedly turning left and right without changing the handle.
·Uses ultra-short bits.

Specifications of 525-28B

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Details Type
    Multiset
  • Set Content
    (+) No. 1, (+) No. 2, (+) No. 3, (-) 6, Hexagon 2.5, 3, 4, 5, 6, Torx: T6, T8, T10, T15, T20, T25, T27, T30, T40 Opposite Side: H5, H5.5, H6, H7, H8, H9, H10, H11, H12, H13
  • Set Contents (Items)
    28
  • JAN Code
    4962485204433
  • Trusco Code
    446-0502
  • Features
    Super-thin type with 20 mm wide head. Easy to turn screws even in tight spaces with 52 gear bendable head. Uses super-short bit.
  • Mass(g)
    675/set
Part Number
525-28B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,782.00

RATCHETSCREWDRIVER 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ultra thin type with a head width of 20mm.
●Screwdriver can be easily turned even at small narrow feed square of 52 teeth.
●Ultra short bit(total length 19mm) is adopted.

Specification

●Set Contents(piece):28
●SPQ(set):1

Set Contents

●y No.1, y No.2, y No.3, u No.6, Hexagon 2.5, 3, 4, 5, 6, Torx? T6, T8, T10, T15, T20, T25, T27, T30, T40 Opposite Side H5, H5.5, H6, H7, H8, H9, H10, H11, H12, H13

Materials

●Acetate Resin, Carbon Steel, Special Alloy Steel