Zyklop Ratchet Set (Drive 9.5 mm)

Brand :
WERA

Caution

    Product Description

    Zyklop Ratchet Set ,Drive 9.5 mm
    [Features]
    Because of the free spinning feature of the shaft section, the tool can be smoothly rotated.
    The angle of the head is also adjustable.
    Because of the many gears, fine adjustments are possible with minute movements.
    [Application]
    Manual Operation
    [Specifications]
    Single Product/Set Classification: Set Parts
    Drive: 9.5mm
    Head Fixable Angle: 0, 15, 90°
    Feed Angle: 5°
    Set Content: 35nos
    Mass: 2802g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Zyklop Ratchet Set (Drive 9.5 mm) | WERA | MISUMI Thailand