(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Multi-Color Ball Point Hex Wrench Set (Set of 9 Pieces)

Multi-Color Ball Point Hex Wrench Set (Set of 9 Pieces)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 073593

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Set Content(Pieces)
    9
  • JAN Code
    4013288165688
  • Trusco Code
    433-5384
  • Mass(g)
    641
  • Features
    The 9 colors make it easy to tell the sizes apart. Wera's unique Hex-Plus surface contact structure extends the life of screws without damaging the inside of hex hole. The high torque transmission rate increases work efficiency. Easy to grip due to the rubber coating.
  • Accessories
    Holder
Part Number
073593
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,483.34

HEXKEYWRENCHSET 1 Piece(s) 1 Day(s)

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
  • Single Item / Set Classification
    Set Parts
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Set Content(Pieces)
    9
  • JAN Code
    4013288165688
  • Trusco Code
    433-5384
  • Mass(g)
    641
  • Features
    The 9 colors make it easy to tell the sizes apart. Wera's unique Hex-Plus surface contact structure extends the life of screws without damaging the inside of hex hole. The high torque transmission rate increases work efficiency. Easy to grip due to the rubber coating.
  • Accessories
    Holder

Specifications of 073593

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Set Content(Pieces)
    9
  • JAN Code
    4013288165688
  • Trusco Code
    433-5384
  • Mass(g)
    641
  • Features
    The 9 colors make it easy to tell the sizes apart. Wera's unique Hex-Plus surface contact structure extends the life of screws without damaging the inside of hex hole. The high torque transmission rate increases work efficiency. Easy to grip due to the rubber coating.
  • Accessories
    Holder
Part Number
073593
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,483.34

HEXKEYWRENCHSET 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1