1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical brush, hexagonal shaft tie type

Cylindrical brush, hexagonal shaft tie type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hex shaft type that can be used with electric impact drills etc. The wire material center is tightened with a wire so that it is unlikely to spread out during rotation. This product is ideal for bases, corners, and other narrow surface polishing.

Features

●Since the center of the wire rod is bound with steel wires, the wire rod is less likely to spread at the time of rotation.
●Suitable for polishing the narrow part such as the bottom part and the corner part.

Materials

●Shaft: Steel(zinc plated iron material)
Part Number
TEB6-15G
TEB6-15S
TEB6-15SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Hair material JAN code Trusco Code Material: wire

฿ 185.00

BRUSH 1 Piece(s) 1 Day(s) 0.25 x 5 stranded wiresBrass Plated Steel Wire4989999266870444-9941Brass Plated Steel Wire

฿ 182.00

BRUSH 1 Piece(s) 1 Day(s) 0.3Steel Wire4989999266887444-9959Steel wire

฿ 211.00

BRUSH 1 Piece(s) 1 Day(s) 0.3Stainless Steel4989999266894444-9967Stainless steel wire (SUS304)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) Hexagonal Shaft 6.35 Outer Diameter(mm) 15 Details Type Hexagonal Shaft Knot Type
Shaft length(mm) 25 Hair length(mm) 30 Max. Rotational Speed(rpm) 3000
Mass(g) 40 Features Since it is a hexagonal shaft type, it can be used with electric impact drills etc. The wire material center wire is tightened so that it is unlikely to spread out when being rotated. This product is ideal for bases, corners, and other narrow surface polishing. Material: shaft Steel (Galvanized Iron)