1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spin screw type nylon flap wheel (shaft exchange type)【5 Pieces Per Package】

Spin screw type nylon flap wheel (shaft exchange type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used with both stainless steel and general metals. The nylon fiber acts as a cushion to avoid shaving too much off the polished material. Abrasive material is adhered to nylon fiber non-woven fabric using a special resin adhesive which provides excellent resistance to chemicals and water, and features superior elasticity.

Part Number
UFNS425-120
UFNS425-240
UFNS425-320
UFNS425-600
UFNS525-120
UFNS525-240
UFNS525-320
UFNS525-600
UFNS625-120
UFNS625-240
UFNS625-320
UFNS625-600
UFNS825-120
UFNS825-240
UFNS825-320
UFNS825-600
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Details Type Number of non-woven fabric cloths
(sheet)
JAN code Trusco Code Mass
(g)

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 40120O.D. (40 mm)234989999239911437-3090105/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 40240O.D. (40 mm)224989999239928437-310375/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 40320O.D. (40 mm)234989999239935437-311175/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 40600O.D. (40 mm)244989999239942437-312070/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 50120O.D. (50 mm)364989999239959437-3138185/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 50240O.D. (50 mm)314989999239966437-3146135/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 50320O.D. (50 mm)334989999239973437-3154135/box

฿ 1,585.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 50600O.D. (50 mm)404989999239980437-3162120/box

฿ 1,870.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 60120O.D. (60 mm)364989999239997437-3171225/box

฿ 1,870.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 60240O.D. (60 mm)314989999240047437-3189150/box

฿ 1,870.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 60320O.D. (60 mm)334989999240054437-3197150/box

฿ 1,870.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 60600O.D. (60 mm)404989999240061437-3201135/box

฿ 2,156.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 80120O.D. (80 mm)444989999240078437-3219400/box

฿ 2,156.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 80240O.D. (80 mm)464989999240085437-3227295/box

฿ 2,156.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 80320O.D. (80 mm)504989999240092437-3235295/box

฿ 2,156.00

TRC SPIN SCREWS NYLON WHEEL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 80600O.D. (80 mm)554989999240108437-3243260/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Pcs./Box.(piece) 5 Application Removing paint and polishing prior to plating. Suitable for polishing of stainless steel, iron, alloys, wood and plastics. Tools used: Straight grinder. (Pneumatic and electric), rechargeable impact screwdriver (when hexagonal shaft is used) Features For both stainless steel and general metal. Nylon fiber will work as a cushion and prevent the polished material from being cut too much. The polishing material is fixed to nylon fiber non-woven fabric with special resin adhesive for excellent chemical resistance, water resistance, and elasticity. A new surface will always appear thanks to its self-sharpening, which will prevent clogging and maintain a constant surface roughness of the finishing surface from the beginning until the end of polishing. Maintains its shape for a long time. Its edge will not get tattered.
Max. Rotational Speed 3000rpm