1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Spin Threaded Flap Wheel" (Replaceable Shaft) Spin Shaft (Hex Shaft)

TRC SPIN SCREWS FLAP WHEEL

"Spin Threaded Flap Wheel" (Replaceable Shaft) Spin Shaft (Hex Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shaft is screw-in type, so mounting and removing can be done with one touch. Once chuck power section is mounted to shaft, polished section can be changed. Shaft for spin screw type flap wheels.

Part Number
SSB-6040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 114.30

TRC SPIN SCREWS FLAP WHEEL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6.35
Details Type Spin shaft (hexagonal shaft) Shaft length(mm) 40 JAN code 4989999241730
Trusco Code 437-4533 Mass(g) 17 Application Shaft for spin screw type flap wheels.
Features Shaft is screw-in type, so mounting and removing can be done with one touch. Once chuck power section is mounted to shaft, polished section can be changed. Mounting Tool (specification) Straight grinder (air, electric), flexible shaft, rechargeable impact screwdriver (hexagonal shaft)

Please check the type/dimensions/specifications of the part SSB-6040 in the "Spin Threaded Flap Wheel" (Replaceable Shaft) Spin Shaft (Hex Shaft) series.