(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clogging prevention treatment is applied and extends the product's life. The base material is flexible and fits curved surfaces well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. Available in a convenient small pack. Finish polishing of molds, polishing of metal prototypes. Finished polishing for coated surfaces. Craft using wood, glass, etc. For automobile repairs. Base polishing of metallic steel materials, rust removal.
Part Number |
---|
TDSP-100-5P |
TDSP-120-5P |
TDSP-150-5P |
TDSP-180-5P |
TDSP-240-5P |
TDSP-320-5P |
TDSP-400-5P |
TDSP-600-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | JAN code | Trusco Code | Features | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 97.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 100 | 4989999219661 | 433-9321 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. It is offered in a convenient small pack. | 95g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 120 | 4989999219678 | 433-9339 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. It is offered in a convenient small pack. | 85g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 150 | 4989999219685 | 433-9347 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. It is offered in a convenient small pack. | 75g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 180 | 4989999219692 | 433-9355 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | 60g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 240 | 4989999219708 | 433-9363 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | 55g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 320 | 4989999219715 | 433-9371 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | 50g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 400 | 4989999219722 | 433-9380 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | 45g | ||
฿ 84.00 | DRY SANDING PAPER | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 600 | 4989999219739 | 433-9398 | Clogging prevention treatment is applied and extends the life. The base material is flexible and fits a curved surface well. Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved. | 45g |
Loading...
Sheet Type | Waterproof paper | Usage | Hand polish | Abrasive material | Silicon carbide |
---|---|---|---|---|---|
Width(mm) | 228 | Length(mm) | 280 | The Number of each bag(sheet) | 5 |
Application | Finish polishing of molds, polishing of metal prototypes. Polish-coating. Woodworking and glass work. Automobile repairs. Base polishing of metallic steel materials, rust removal. | Material (abrasive grain) | Silicon carbide (C) | Material (base) | Paper (Awt) |
How can we improve?
How can we improve?