(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The disc processed into a special umbrella shape, the tip of the disc contacts the work piece at all times to deliver a beautiful finish. High flexibility allows excellent fitting to uneven surfaces without excessively scraping off the work piece. Minimum clogging with no welding of nylon. Allows safe use with no worries of wires scattering unlike with wire brushes. Allows one touch attachment / removal of the grinder with a M10 screw. Operator-friendly design with less axial deflection. Stubborn rust removal, scorching removal and crane work.
Type | Non-woven fabric disc | Outer diameter Dimensions(mm) | 95 | Thickness(mm) | 12 |
---|---|---|---|---|---|
Particle Size(#) | 120 Equivalent | Color | Black | Thread Diameter(mm) | M10(P1.5) |
Max. Rotational Speed(rpm) | 12000 | JAN code | 4989999275964 | Trusco Code | 445-8214 |
Mass | 350 g/box | Application | Stubborn rust removal, blackening removal, scraping work, etc. | Material | Nylon Non woven Fabric |
Maximum operating rotation speed | 59.7m/s(3580m/min) | Tool Used | 100 mm Electric disc grinder | Screw Diameter | M10(P1.5) |
Number Contained In A Packet | A Box (5 pieces) |
Please check the type/dimensions/specifications of the part TBD-100BK in the Bevel Disc series.
How can we improve?
How can we improve?