Float Type Flow Meter (Flow Rate: 25 to 50 L/min)

Brand :
YAMATOSANKI

Caution

    Product Description

    [Features]
    ·The scale is easy to see and the handle is easy to handle.
    ·This is an OUT type flow meter.
    ·We have a variety of gases, a wide range of flow rates, and a wide variety of options.
    [Applications]
    ·For pressure regulator and piping installation.

    Features

    ●Scale is easy to see and easy to handle.
    ●OUT type flowmeter.

    Usage

    ●For pressure regulator, piping installation.

    Specification

    ●Working Pressure(MPa):0.2
    ●SPQ(set):1
    ●Max Working Pressure: 0.99 MPa (conversion is necessary if it is different from working pressure)
    ●Port Connection: 3/4-16UNF Flange Nut
    ●Outlet Connection: Φ8 Hose Mouth(M12 x 1 flange nut)
    ●Precision: Full Scale ±5%

    Materials

    ●Main Body: Brass
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Float Type Flow Meter (Flow Rate: 25 to 50 L/min) | YAMATOSANKI | MISUMI Thailand