1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Film Thickness Meter for Iron and Non-Iron

SAD COATING THICKNESS METER

Film Thickness Meter for Iron and Non-Iron
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 169,533.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of easily measuring films on iron and non-ferrous metal substrates just by switching the probe. Adopts ultra-precision machined magnetic poles made of special materials to improve accuracy compared to conventional models. Can also measure high temperature measured items. (Surface temperature 250°C) Capable of continuous measurement. With back light.

 
Part Number
SWT-9000FN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 169,533.00

฿ 119,673.34

SAD COATING THICKNESS METER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Model Film Thickness Meter Measuring Range(μm) 0-3 (Iron), 0-2.5 (Non-ferrous) Resolution(μm) 0.1~10
Width(mm) 72 Depth(mm) 30 Height(mm) 156
Trusco Code 451-9248 Mass(g) 275 Features Capable of easily measuring films on iron and non-iron metal substrate just by switching the probe. Uses ultra-precision machined magnet with special material to improve precision compared to previous models. Can also be used to measure high temperature objects. (Surface Temperature 250°C) Capable of continuous measurements. Comes with a back light.
Use Measurement of painted, lined, and plated objects. Power Supply AA Batteries x 2 (Included) Calibration method Two-point calibration type

Please check the type/dimensions/specifications of the part SWT-9000FN in the Film Thickness Meter for Iron and Non-Iron series.