1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser type hand tachometer (both contact and non-contact)

Laser type hand tachometer (both contact and non-contact)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,142.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is possible to measure from distances of 1 m. The non-contact measurement function has been improved by the use of a laser light. Improved visibility makes it easier to adjust the irradiation point. Both contact and non-contact type measurements are possible using the adapter. Checking the rotation speed of machinery and inspection machines.

Part Number
TM-7000K
TM-7010K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range JAN Code Trusco Code

฿ 13,142.49

HAND TACHOMETER 1 Piece(s) 12 Day(s) 6.0 ~15000.0r/min・6.0 ~99999.9r/min4582244540536432-8698

฿ 14,080.00

LIN HAND TACHOMETER 1 Piece(s) 10 Day(s) 6.0 ~99999.9r/min・ 0.10 ~1666.66r/sec・ 0.60 ~1500.00m/min ・1.00 ~2500.00cm/sec・6.0 ~15000.0r/min・0.10 ~250.00r/sec4582244540543432-8701

Loading...

  1. 1

Basic Information

Product Type Tachometer Tachometer Type For Both Contact and Non-Contact Types Measuring method Contact / Non-Contact Type
Power Supply AAA Batteries x 4 pcs (Included) Resolution(rpm) 0.1 Detection Distance(mm) 50~1000
Width(mm) 58 Depth(mm) 28 Height(mm) 125
Features It is possible to measure from distances of 1 m. The non-contact measurement function has been improved by implementation of a laser light. Improved visibility makes it easier to adjust the irradiation point. Both contact and non-contact type measurements are possible using the adapter. Application Checking the rotation speed of the machinery and testing machine. Mass(g) 420