1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Variable Magnification Stereoscopic Microscope (With Illumination)

Variable Magnification Stereoscopic Microscope (With Illumination)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,723.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cordless and rechargeable stereo microscope. Because of its compact design, it can be used continuously for 50 hours on a full charge, regardless of location.
[Features]
·A white LED is used as the light source, and has a longer life and lower power consumption than conventional halogen lamps.
·You can switch between 3 types of illumination methods at any time: epi-illumination, transmission, and epi-illumination + transmission.
·The 45° tilt lens barrel, which facilitates observation, allows you to adjust the left and right interpupillary distance and the diopter of the left eye, allowing you to observe a three-dimensional erect image.
·VCT-VBL2e has a 360° rotatable lens barrel (VCT-VBL1e is fixed).
·The objective lens is a rotary variable magnification type, and the magnification can be changed between 20 × and 40 × with one touch without changing the lens (VCT-VBL1e is 180° rotatable, VCT-VBL2e is 90° rotatable).
·The support is a pole type with a large vertical range of the lens barrel, making it easy to observe rocks and plants.

Features

●LED is adopted in the vertical, transmitted illumination, long life and low power consumption.

Specification

●Total Magnification(time):20/40
●Objective Lens(time):2/4
●Eyepiece Lens(time):10
●Number of Visual Field(mm):20
●Power: AC100V(rechargeable/cordless)
Part Number
VCT-VBL1ESALE
VCT-VBL2ESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Trusco Code Working Distance
(mm)
Observable Height
(mm)
Mirror Tube

฿ 22,212.00

฿ 11,590.22

SMR STEREO MICROSCOPE 1 Piece(s) 12 Day(s) 270453-70414568Fixed Type

฿ 16,723.00

฿ 15,607.58

SMR STEREO MICROSCOPE 1 Piece(s) 12 Day(s) 280453-70507570360° Rotation Type

Loading...

  1. 1

Basic Information

Epi-illumination LED5 pcs Product Model Stereomicroscope Total Magnification(x) 20/40
Transmitted Illumination LED1 pcs Width(mm) 115 Depth(mm) 187
Objective Lens(Times) 2·4 Eyepiece(Times) 10 Number of Views(mm) 20
Features Now rechargeable and cordless and easier to use. LED downward irradiation and transmitted lighting means low power consumption with longer life. The objective lens is a one-touch rotation variable magnification type, allowing magnification of 20 X and 40 X without changing the lens. Mirror Part Number Binocular magnification type Power Supply AC100V
Mass(g) 2500