1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Infrared Thermometer

TET INFRARED THERMOMETER

Infrared Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,409.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With an air temperature/humidity sensor, it can also calculate the dew point and surface humidity. Comes with extensive calculation functions for values such as the temperature difference of the dew point temperature and condensation.

Part Number
TESTO835-H1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,409.00

TET INFRARED THERMOMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -30~600 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Power Supply AA Batteries x 3 (Included) Width(mm) 63
Depth(mm) 166 Height(mm) 193 JAN Code 4029547012372
Trusco Code 438-7040 Mass(g) 527 Radiation rate 0.10 to 1.00
Specifications Distance over measurement range ratio (D/S): 50/1 Features With an air temperature/humidity sensor, it can also calculate the dew point and surface humidity. It has abundant calculation functions such as the ability to measure the difference in temperature between the dew point temperature and condensation.

Please check the type/dimensions/specifications of the part TESTO835-H1 in the Infrared Thermometer series.