1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermometer K Type (KT-02U)

CUS DIGITAL THERMOMETER

Thermometer K Type (KT-02U)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various temperatures can be measured by switching the probe. Equipped with a back light function with which the display can be easily confirmed. With temperature zero point correction function. It simultaneously displays 1 ch, 2 ch, and 1ch-2ch. With relative function. For measuring air, liquid and surface temperature. A small type with a stylish design. Includes maximum value/minimum value/average value functions. With auto power off function convenient for avoiding problems due to forgetting power-off.

Part Number
KT-02U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type JAN Code Trusco Code Mass
(g)

฿ 7,324.00

CUS DIGITAL THERMOMETER 1 Piece(s) 35 Day(s) 2ch4983621210088449-2269127

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) -200~1372 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Temperature minimal display(°C) 0.1/1 Width(mm) 50
Depth(mm) 20.6 Height(mm) 116.1 Sensor Thermocouple Type K
Material ABS Resin Features Various temperatures can be measured by switching the probe. Power Supply AAA Batteries x 2 (Sold Separately)