1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Thermometer "CT-5000WP Series" K Thermocouple Type

CUS DIGITAL THERMOMETER

Waterproof Thermometer "CT-5000WP Series" K Thermocouple Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,511.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Antibacterial resin has been adopted for the main unit resin. A large, clearly visible display. Features Hold, Auto Power Off, Back Light functions. Includes a maximum and minimum memory function.

Part Number
CT-5100WP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,511.00

CUS DIGITAL THERMOMETER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -199.9~1370 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function Waterproof Width(mm) 70 Depth(mm) 40.5
Height(mm) 180 JAN Code 4983621200119 Trusco Code 449-2102
Mass(g) 200 Sampling 3 times/sec Degree of protection for enclosure IP67 (Main Unit)
Material ABS Resin Application For measuring the temperature at work sites that are in immediate contact with water. For measuring the temperature in the kitchen areas. Features The resin used in the main body is antibacterial resin. Includes a maximum and minimum memory function.
Power Supply AAA Batteries x 4 (Sold Separately)

Please check the type/dimensions/specifications of the part CT-5100WP in the Waterproof Thermometer "CT-5000WP Series" K Thermocouple Type series.