(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A waterproof thermometer that can be used securely in wet areas. With probe TS-02WP (standard sensor) and wrist strap. Up to 100 data measurement events can be recorded as desired.
Product Type | Core temperature thermometer | Temperature Measuring Range(°C) | -40~250 | Temperature minimal display(°C) | 0.1/1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | Waterproof | Details Type | Value-Added Type (with simple recording function) | Width(mm) | 70 |
Depth(mm) | 40 | Height(mm) | 175 | JAN Code | 4983621200102 |
Trusco Code | 449-2099 | Mass(g) | 150 | Sampling | 1 time / 2 seconds |
Degree of protection for enclosure | IP X 6 (Main Body), IP X 7 (Probe) | Material | ABS Resin | Application | For measuring the temperature at work sites that are in immediate contact with water. For measuring the temperature in the kitchen areas. |
Features | It is a waterproof thermometer that is safe to use in wet environment. Possesses a probe TS-02WP (standard sensor) and wrist strap. Can arbitrarily record up to 100 cases of data measurements. | Power Supply | AAA Batteries x 2 (Sold Separately) |
Please check the type/dimensions/specifications of the part CT-3300WP in the Waterproof Thermometer "CT-3000WP Series" series.
How can we improve?
How can we improve?