(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a compact type with a stylish design. Equipped with maximum/minimum/average functions. It has an auto power off function that is convenient when you forget to turn it off. It has a backlight that makes it easy to see in dark places.
Product Type | Thermo-hygrometer | Temperature Measuring Range(°C) | 0–60 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | Waterproof | Humidity Minimal Display(%RH) | 0.1 | Measured humidity range(%RH) | 5~95 |
Width(mm) | 50 | Depth(mm) | 20.6 | Height(mm) | 115.5 |
Object of measurement | Temperature, Humidity | JAN Code | 4983621300123 | Trusco Code | 449-2129 |
Mass(g) | 120 | Humidity Measurement Precision | ±2.5% RH (10 to 90% RH)±5% RH (other than those described to the left) | Humidity Sensor | Semiconductor Sensor |
Operating Temperature Precision | ±0.5°C (10 to 45°C)±2°C (other than those described to the left) | Emissivity setting | ±0.5°C (10 to 45°C)±2°C (other than those described to the left) | Material | ABS Resin |
Application | Measurement of temperature and humidity inside/outside the room | Features | It has a compact and stylish design. It has maximum, minimum, and average value functions. Equipped with a handy auto power off function that prevents you from leaving it turned on. It has a backlight that makes it easy to see it even in the dark. It has a compact and stylish design. It has maximum, minimum, and average value functions. Equipped with a handy auto power off function that prevents you from leaving it turned on. It has a backlight function that makes it easy to see it even in the dark. It has a temperature zero point correction function. It displays 1ch, 2ch, 1ch-2ch simultaneously. With relative clock function. | Power Supply | AAA Batteries x 2 (Sold Separately) |
Please check the type/dimensions/specifications of the part CTH-01U in the Thermo-Hygrometer, Waterproof series.
How can we improve?
How can we improve?