1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Manometer

HOD DIGITAL MANOMETER

Digital Manometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61,903.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measurement ranges: 1 sensor in the range of -99.99 to 99.99 hPa and 1 sensor in the range of -749.9 to 1,499.9 hPa are mounted. Enables the simultaneous measurement of differential pressure in a maximum of two locations. Can be switched between 4 units of measurement: Pa/kPa/mm[[water]]/mmHg.

Part Number
EM-160W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61,903.55

HOD DIGITAL MANOMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Differential Pressure Gauge Application Measurement of gas flow pressure and exhaust draft pressure Resolution(hPa) 0.01/0.1
Measurement range(hPa) -99.99~99.99/-749.9~1499.9 Accuracy ±1 hPa or ±3% of measured values/±15 hPa or ±3% of measured values Width(mm) 73
Depth(mm) 37 Height(mm) 174 Maximum Allowable Pressure(hPa) 500/1500
JAN Code 4580204630150 Trusco Code 444-5091 Mass(g) 300
Application Details For measurement of positive pressure, negative pressure and differential pressure. Continuous recording measurement with PC measurement software (optional). Features Measurement Ranges: 1 sensor in the range of -99.99 to 99.99 hPa and 1 sensor in the range of -749.9 to 1,499.9 hPa are mounted. Enables the simultaneous measurement of differential pressure in a maximum of two locations. Can be switched between 4 units of measurement; hPa/kPa/mm[[water]]/mmHg. Power Supply AA Alkaline Batteries x 3 (Included)

Please check the type/dimensions/specifications of the part EM-160W in the Digital Manometer series.