1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Insulation Resistance Meter (Part Number)

CUS DIGITAL PRESSURE METER

Digital Insulation Resistance Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,876.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The absolute pressure gauge is to be used to measure in cases where a perfect vacuum state (= absolute pressure) is set as the 0 reference. A small type with a stylish design. Includes maximum value/minimum value/average value functions. With auto power off function convenient for avoiding problems due to forgetting power-off. Equipped with a back light function with which the display can be easily confirmed. Pressure measurement of piping.

Features

●The absolute pressure gauge is used when measuring the complete vacuum state(= absolute pressure) as the zero reference.
●Compact type and stylish design.
●With maximum/minimum/average value function.
●With the auto power off function convenient when for

Usage

●Pressure measurement of piping.

Specification

●Precision Range(hPa):300 to 1200
●Resolution(hPa):0.1
●SPQ(piece):1
●Precision: ±3hPa/±3mbar/±300Pa
●Power Supply: AAA Dry Battery x 2(sold separately)
●W x D x H: 50 x 20.6 x 115.5mm
Part Number
PG-01U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,876.00

CUS DIGITAL PRESSURE METER 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Differential Pressure Gauge Material Resin Application Measurement of gas flow pressure and exhaust draft pressure
Resolution(hPa) 0.1 Measurement range(hPa) 300~1200 Width(mm) 50
Depth(mm) 20.6 Height(mm) 115.5 JAN Code 4983621330014
Trusco Code 449-2323 Mass(g) 119 Accuracy ±31mmH2O/±2.3mmHg/±0.044psi/±1.2inH2O/±0.089inHg/±3hPa/±3mbar/±300Pa
Power Supply AAA Batteries x 2 (Sold Separately) Features The absolute pressure gauge is to be used to measure in cases where a perfect vacuum state (=absolute pressure) is set as the 0 standard. It has a small form with a stylish design. Includes maximum value/minimum value/average value functions. Includes an auto power off function convenient when turning the power off is forgotten. Has a backlight function that makes the display easy to see, even in the dark. Material Details ABS Resin
Application details Pressure measurement of piping.

Please check the type/dimensions/specifications of the part PG-01U in the Digital Insulation Resistance Meter series.