(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A solar powered stopwatch that eliminates fuss over replacing batteries. An industrial decimal measurement specification.
Product Type | Stop Watch | Maximum Timekeeping | 100000DM | Minimum Timekeeping(Second) | 1/100 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | Waterproof | Dimension (width)(mm) | 73 | Dimension (vertical)(mm) | 61 |
Waterproof | Water resistant 5 ATM | Thickness(mm) | 22 | Minimum Timing (DM) | 1/10 |
JAN Code | 4954628424075 | Trusco Code | 451-9051 | Mass(g) | 61 |
Power Supply | Solar Charge (lasts 24 months without light on a full charge) | Measurement items | Maximum 300 Memories, Industrial Decimal Measurement Specification (1 Decimal = 1/100 Second) with Double Repeat Timer Function, Can Be Switched ON/OFF with Operation Confirmation Sound, Daily Alarm Function, Simple Clock, Aggregating Clock, Split Time Clock, Calendar Display | Features | A solar charging stop watch that does not require rushing to get a new battery. An industrial decimal measurement specification. |
Please check the type/dimensions/specifications of the part SVAJ999 in the Solar Industrial series.
How can we improve?
How can we improve?