1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NH3 Refrigerant Gas Detector

GAS LEAKAGE DETECTOR

NH<sub>3</sub> Refrigerant Gas Detector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detects ammonia refrigerant gas leaks from freezers and HVAC equipment. The ammonia refrigerant gas leak level is displayed in a bar graph.

Part Number
TESTO316-4SET2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,485.00

฿ 37,246.20

GAS LEAKAGE DETECTOR 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Target Gas Ammonia Product Model Gas Sensor Startup Time(Second) 50 or Less (0 to + 50°C)
JAN Code 4029547012792 Trusco Code 438-7015 Mass(g) 348
Features Detects ammonia refrigerant gas leaks from refrigeration air conditioning equipment. The ammonia refrigerant gas leak level is displayed in a bar graph. Detected item: with the refrigerant gas detector alarm function for g/year NH3, the refrigerant NH3 can be measured by simply changing the screen color variation and flexible type sensor tube sensor head that includes an audio earphone. Width(mm) 57 Depth(mm) 42
Height(mm) 190 Power Supply One 9 V Layered Battery (included) Accessories Sensor/ Case / Earphones
Batteries 9V Sensor Tube Length(mm) 370 Detection target Ammonia refrigerant gas.
Supported refrigerant NH3

Please check the type/dimensions/specifications of the part TESTO316-4SET2 in the NH3 Refrigerant Gas Detector series.