1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerant Gas Detector (Part Number)

GAS LEAKAGE DETECTER

Refrigerant Gas Detector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 35,372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detects refrigerant gas leaks from freezers and HVAC equipment. Shows coolant gas leak levels in a bar graph. The alarm notifies by changing the screen color and with sound. With earphones not affected by the surrounding environment.

Part Number
TESTO316-4SET1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,372.00

฿ 32,542.24

GAS LEAKAGE DETECTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Target Gas Other Product Model Gas Sensor Startup Time(Second) 50 or Less (0 to + 50°C)
JAN Code 4029547010132 Trusco Code 438-7007 Mass(g) 348
Features Detects ammonia refrigerant gas leaks from refrigeration air conditioning equipment. The refrigerant gas leak level is displayed in a bar graph. Alarm notification is made by the screen changing color and sound. Includes an earphone that is not affected by the environment. Detected item: with the refrigerant gas detector alarm function for g/year R134a, R22, R404a, CFC, HCFC, HFC, H2, the refrigerant NH3 can be measured just by changing the screen color variation and flexible type sensor tube sensor head that includes an audio earphone. Resolution(ppm) 0.1 Width(mm) 57
Depth(mm) 42 Height(mm) 190 Power Supply One 9 V Layered Battery (included)
Accessories Sensor/ Case / Earphones Batteries 9V Sensor Tube Length(mm) 370
Minimum Detection Capacity(g/year) 3 Response speed(Second) 1 Detection target Refrigerant Gas.
Supported refrigerant R134a、R22、R404a、CFC、HCFC、HFC、H2