1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerant Gas Detector

HOD TRU POINTE

Refrigerant Gas Detector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,404.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gas leaks are detected with LED lamp and beep sound. Can switch between high sensitivity mode and low sensitivity mode. With automatic zero-calibration function. Can detect 3 g/year or less.

Part Number
HT-4530 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,404.29

฿ 23,420.52

HOD TRU POINTE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Target Gas Other Product Model Gas Sensor Width(mm) 54
Depth(mm) 61 Height(mm) 235 JAN Code 4580204630303
Trusco Code 445-2500 Mass 530 Features LED Lamp and beeping sound detect gas leaks. Can be switched between a high-sensitivity mode and low sensitivity mode. With automatic zero calibration function. Can detect 3 g/year or less.
Use Detection Targets: CFC, HCFC and HFC coolant gas. Detection Target Gas CFC/HCFC/HFC Refrigerant Gas (R-12, R-22, R-123, R-134a, R-404A, R-408A, R-409A, R-410A included) Power Supply D Alkaline Batteries x 2 (Included)
Accessories Hard case

Please check the type/dimensions/specifications of the part HT-4530 in the Refrigerant Gas Detector series.