- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 6
Specifications of KT-6
-
- Product Type
- Anchor
-
- Details Type
- 6 kN Type
-
- Maximum Load Capacity(kN)
- 6
-
- Trusco Code
- 392-7652
-
- JAN Code
- 4996620524612
-
- Mass(g)
- 1,700/set
-
- Target anchor
- M6~M12(W1/4~W1/2)
-
- Mechanism of load method
- Handle Pressurization Type
-
- Features
- Simple, confirmable and ultra-lightweight. Tests up to a maximum load of 6 kN are possible. A testing machine that eliminates difficult operations and is easy to use with a simple design consisting of just the minimal necessary functions, great for administrators of construction equipment sites.
-
- Application
- Small diameter (M12 W1/2 and smaller) post-construction anchor and lightweight materials fastener non-destructive simple tensile tester.
-
- Material
- Steel
-
- Accessory
- Coupling M10, Carrying Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 43,842.07
|
CIVIL WORK/CARPENTRY COMPONENT
|
1 Piece(s)
|
|
40 Day(s)
|
Basic Specifications
-
- Product Type
- Anchor
-
- Details Type
- 6 kN Type
-
- Maximum Load Capacity(kN)
- 6
-
- Trusco Code
- 392-7652
-
- JAN Code
- 4996620524612
-
- Mass(g)
- 1,700/set
-
- Target anchor
- M6~M12(W1/4~W1/2)
-
- Mechanism of load method
- Handle Pressurization Type
-
- Features
- Simple, confirmable and ultra-lightweight. Tests up to a maximum load of 6 kN are possible. A testing machine that eliminates difficult operations and is easy to use with a simple design consisting of just the minimal necessary functions, great for administrators of construction equipment sites.
-
- Application
- Small diameter (M12 W1/2 and smaller) post-construction anchor and lightweight materials fastener non-destructive simple tensile tester.
-
- Material
- Steel
-
- Accessory
- Coupling M10, Carrying Case
Product Description
Simple, confirmable, and ultra lightweight. Tests can be performed up to 6 kN load. A testing machine that eliminates difficult operations and is easy to use with a simple design consisting of just the minimal necessary functions, great for administrators of construction equipment sites. Small diameter (M12 W1/2 and smaller) post-construction anchor and lightweight materials fastener non-destructive simple tensile tester.
Specifications of KT-6
-
- Product Type
- Anchor
-
- Details Type
- 6 kN Type
-
- Maximum Load Capacity(kN)
- 6
-
- Trusco Code
- 392-7652
-
- JAN Code
- 4996620524612
-
- Mass(g)
- 1,700/set
-
- Target anchor
- M6~M12(W1/4~W1/2)
-
- Mechanism of load method
- Handle Pressurization Type
-
- Features
- Simple, confirmable and ultra-lightweight. Tests up to a maximum load of 6 kN are possible. A testing machine that eliminates difficult operations and is easy to use with a simple design consisting of just the minimal necessary functions, great for administrators of construction equipment sites.
-
- Application
- Small diameter (M12 W1/2 and smaller) post-construction anchor and lightweight materials fastener non-destructive simple tensile tester.
-
- Material
- Steel
-
- Accessory
- Coupling M10, Carrying Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 43,842.07
|
CIVIL WORK/CARPENTRY COMPONENT
|
1 Piece(s)
|
|
40 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?