(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 20

Post-Construction Anchor Non-Destructive Testing Machine Techno Tester, Maximum Load (kN) 20

You can add up to 6 items to the comparison list.

Loading...

Specifications of KT-20

  • Product Type
    Anchor
  • Details Type
    20 kN Type
  • Maximum Load Capacity(kN)
    20
  • Trusco Code
    404-8300
  • JAN Code
    4996620524919
  • Mass(g)
    3700/Set
  • Target anchor
    M6 6 Sizes (W 1/4) to M 20 (W 3/4)
  • Mechanism of load method
    Handle Pressurization Type
  • Features
    Simple operation and testing up to 20 kN. Practical specification supports virtually all sizes of metal expansion anchors.
  • Application
    Non-destructive simple-type tension tester.
  • Material
    Steel
  • Accessory
    Carrying Case
Part Number
KT-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 52,946.81

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    20 kN Type
  • Maximum Load Capacity(kN)
    20
  • Trusco Code
    404-8300
  • JAN Code
    4996620524919
  • Mass(g)
    3700/Set
  • Target anchor
    M6 6 Sizes (W 1/4) to M 20 (W 3/4)
  • Mechanism of load method
    Handle Pressurization Type
  • Features
    Simple operation and testing up to 20 kN. Practical specification supports virtually all sizes of metal expansion anchors.
  • Application
    Non-destructive simple-type tension tester.
  • Material
    Steel
  • Accessory
    Carrying Case

Product Description

Can test up to 20 kN with simple operation. Practical specification supports virtually all sizes of metal expansion anchors. Non-destructive simple-type tension tester. Non-destructive simple tension tester.

Specifications of KT-20

  • Product Type
    Anchor
  • Details Type
    20 kN Type
  • Maximum Load Capacity(kN)
    20
  • Trusco Code
    404-8300
  • JAN Code
    4996620524919
  • Mass(g)
    3700/Set
  • Target anchor
    M6 6 Sizes (W 1/4) to M 20 (W 3/4)
  • Mechanism of load method
    Handle Pressurization Type
  • Features
    Simple operation and testing up to 20 kN. Practical specification supports virtually all sizes of metal expansion anchors.
  • Application
    Non-destructive simple-type tension tester.
  • Material
    Steel
  • Accessory
    Carrying Case
Part Number
KT-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 52,946.81

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1