- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Construction Anchor Nondestructive Testing Machine "Techno Tester" (200 kN)
Specifications of AT-200
-
- Product Type
- Anchor
-
- Maximum Load Capacity(kN)
- 200
-
- Maximum Displacement(mm)
- 15
-
- Trusco Code
- 360-1293
-
- JAN Code
- 4996620524315
-
- Mass(g)
- 11,000/set
-
- Target anchor
- M16(W5/8)~M24(W1)D16~D25
-
- Measurement part display
- Dot Matrix 128 x 64 Bits
-
- Mechanism of load method
- Hydraulic type (a hydraulic cylinder + a manual hydraulic pump)
-
- Features
- Simple operation and testing up to 200 kN. Features a lightweight aluminum cylinder to achieve a reduced weight of just 11 kg. Has a large diameter center hole (34.5 mm in diameter) that can penetrate deformed rebar D25. Can be easily connected by using a lightweight high pressure hose (3 m) with a one-touch coupler at both ends.
-
- Application
- Construction anchor nondestructive testing machine. (Tensile Load Validation Test Equipment)
-
- Material
- Cylinder: aluminum, other: steel
-
- Accessory
- Coupling (8 Types: M16-M24, W5/8 - W1), Hydraulic Pump, Hydraulic Hose, Displacement Sensor, Techno Tester Report, Techno Tester Graph (CD), Techno Tester PC Cable (PC Connection Cable)
-
- Specifications
- With Backlight
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 740,200.32
฿ 699,341.26
|
CIVIL WORK/CARPENTRY COMPONENT
|
1 Piece(s)
|
|
40 Day(s)
|
Basic Specifications
-
- Product Type
- Anchor
-
- Maximum Load Capacity(kN)
- 200
-
- Maximum Displacement(mm)
- 15
-
- Trusco Code
- 360-1293
-
- JAN Code
- 4996620524315
-
- Mass(g)
- 11,000/set
-
- Target anchor
- M16(W5/8)~M24(W1)D16~D25
-
- Measurement part display
- Dot Matrix 128 x 64 Bits
-
- Mechanism of load method
- Hydraulic type (a hydraulic cylinder + a manual hydraulic pump)
-
- Features
- Simple operation and testing up to 200 kN. Features a lightweight aluminum cylinder to achieve a reduced weight of just 11 kg. Has a large diameter center hole (34.5 mm in diameter) that can penetrate deformed rebar D25. Can be easily connected by using a lightweight high pressure hose (3 m) with a one-touch coupler at both ends.
-
- Application
- Construction anchor nondestructive testing machine. (Tensile Load Validation Test Equipment)
-
- Material
- Cylinder: aluminum, other: steel
-
- Accessory
- Coupling (8 Types: M16-M24, W5/8 - W1), Hydraulic Pump, Hydraulic Hose, Displacement Sensor, Techno Tester Report, Techno Tester Graph (CD), Techno Tester PC Cable (PC Connection Cable)
-
- Specifications
- With Backlight
Product Description
Can test up to 200 kN with simple operation. Achieves a lighter weight of 11 kg by adopting lightweight aluminum cylinders. Features large diameter center holes (diameter: 34.5 mm) that allow for irregularly shaped rebar up to D25 to pass through. By using a lightweight high-pressure hose (3 m) with one-touch couplers on both ends, connections can be made easily. Construction anchor nondestructive testing machine. (Tensile load validation test equipment)
Specifications of AT-200
-
- Product Type
- Anchor
-
- Maximum Load Capacity(kN)
- 200
-
- Maximum Displacement(mm)
- 15
-
- Trusco Code
- 360-1293
-
- JAN Code
- 4996620524315
-
- Mass(g)
- 11,000/set
-
- Target anchor
- M16(W5/8)~M24(W1)D16~D25
-
- Measurement part display
- Dot Matrix 128 x 64 Bits
-
- Mechanism of load method
- Hydraulic type (a hydraulic cylinder + a manual hydraulic pump)
-
- Features
- Simple operation and testing up to 200 kN. Features a lightweight aluminum cylinder to achieve a reduced weight of just 11 kg. Has a large diameter center hole (34.5 mm in diameter) that can penetrate deformed rebar D25. Can be easily connected by using a lightweight high pressure hose (3 m) with a one-touch coupler at both ends.
-
- Application
- Construction anchor nondestructive testing machine. (Tensile Load Validation Test Equipment)
-
- Material
- Cylinder: aluminum, other: steel
-
- Accessory
- Coupling (8 Types: M16-M24, W5/8 - W1), Hydraulic Pump, Hydraulic Hose, Displacement Sensor, Techno Tester Report, Techno Tester Graph (CD), Techno Tester PC Cable (PC Connection Cable)
-
- Specifications
- With Backlight
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 740,200.32
฿ 699,341.26
|
CIVIL WORK/CARPENTRY COMPONENT
|
1 Piece(s)
|
|
40 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?