(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction Anchor Nondestructive Testing Machine "Techno Tester" (100 kN)

Construction Anchor Nondestructive Testing Machine "Techno Tester" (100 kN)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AT-10D2

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    100
  • Maximum Displacement(mm)
    15
  • Trusco Code
    365-8724
  • JAN Code
    4996620520065
  • Mass(g)
    6100/set
  • Target anchor
    M6~M24(W1/4~W1)
  • Measurement part display
    Dot Matrix 128 x 64 Bits
  • Mechanism of load method
    Linear / Slide / Load Function Built-in Screw Tightening Type
  • Features
    Simple operation and testing up to 100 kN. Load and displacement can be measured and saved digitally.
  • Application
    Construction anchor nondestructive testing machine. (Tensile Load Validation Test Equipment)
  • Material
    Steel
  • Accessory
    Tightening Tool Set, Center Shaft, Adjustment Nut, Coupling (M6-M24, M1/4-W1, 16 types), Including Dedicated Bolt, Storage Box (dimensions 420 x 255 x 325 mm), Technotester Report, Technotester Graph (CD), Technotester PC Cable (computer connection cable)
  • Specifications
    With Backlight
Part Number
AT-10D2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 312,666.03

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    100
  • Maximum Displacement(mm)
    15
  • Trusco Code
    365-8724
  • JAN Code
    4996620520065
  • Mass(g)
    6100/set
  • Target anchor
    M6~M24(W1/4~W1)
  • Measurement part display
    Dot Matrix 128 x 64 Bits
  • Mechanism of load method
    Linear / Slide / Load Function Built-in Screw Tightening Type
  • Features
    Simple operation and testing up to 100 kN. Load and displacement can be measured and saved digitally.
  • Application
    Construction anchor nondestructive testing machine. (Tensile Load Validation Test Equipment)
  • Material
    Steel
  • Accessory
    Tightening Tool Set, Center Shaft, Adjustment Nut, Coupling (M6-M24, M1/4-W1, 16 types), Including Dedicated Bolt, Storage Box (dimensions 420 x 255 x 325 mm), Technotester Report, Technotester Graph (CD), Technotester PC Cable (computer connection cable)
  • Specifications
    With Backlight

Product Description

Can test up to 100 kN with simple operation. Load and displacement can be measured/saved digitally. Construction anchor nondestructive testing machine. (Tensile load validation test equipment)

Specifications of AT-10D2

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    100
  • Maximum Displacement(mm)
    15
  • Trusco Code
    365-8724
  • JAN Code
    4996620520065
  • Mass(g)
    6100/set
  • Target anchor
    M6~M24(W1/4~W1)
  • Measurement part display
    Dot Matrix 128 x 64 Bits
  • Mechanism of load method
    Linear / Slide / Load Function Built-in Screw Tightening Type
  • Features
    Simple operation and testing up to 100 kN. Load and displacement can be measured and saved digitally.
  • Application
    Construction anchor nondestructive testing machine. (Tensile Load Validation Test Equipment)
  • Material
    Steel
  • Accessory
    Tightening Tool Set, Center Shaft, Adjustment Nut, Coupling (M6-M24, M1/4-W1, 16 types), Including Dedicated Bolt, Storage Box (dimensions 420 x 255 x 325 mm), Technotester Report, Technotester Graph (CD), Technotester PC Cable (computer connection cable)
  • Specifications
    With Backlight
Part Number
AT-10D2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 312,666.03

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1