(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.
Part Number |
---|
TN40-15K-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Length (mm) | Width (mm) | Thickness (mm) | JAN Code | Trusco Code | Thickness (mm) | Length (mm) | Width (mm) | Weight (g) | Material 1 | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,315.00 | MAGNETTOOL | 1 Piece(s) | 1 Day(s) | - | 88.26 | - | 0.3 | - | - | - | - | 4989999498882 | 836-4836 | 5 | 40 | 15 | 22.200 | Magnet: Neodymium magnet | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part TN40-15K-1P in the Neodymium Magnet (Square) series.
Part Number |
---|
TN10-20K-1P |
TN10-2K-10P |
TN10-2K-1P |
TN50-10K-1P |
TN50-10T3K-1P |
TN50-50K-1P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Length (mm) | Width (mm) | Thickness (mm) | JAN Code | Trusco Code | Thickness (mm) | Length (mm) | Width (mm) | Weight (g) | Material 1 | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 815.03 | 1 Piece(s) | 1 Day(s) | - | 69.58 | - | 0.46 | - | - | - | - | 4989999466140 | 792-1829 | 10 | 20 | 10 | 14.800 | Magnet: Neodymium magnet | - | - | - | - | |||
฿ 1,198.35 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | Neodymium Magnet | 14.7 | Rectangular | 0.2 | Square (Bagged) | 10.0 | 10 | 2 | 4989999238587 | 440-9213 | - | - | - | - | - | 15.0 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | ||
฿ 129.00 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 14.7 | Rectangular | 0.2 | Square (1 pc) | 10.0 | 10 | 2 | 4989999238945 | 440-9574 | - | - | - | - | - | 1.5 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | |||
฿ 398.30 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 44.1 | Rectangular | 0.2 | Square (1 pc) | 50.0 | 10 | 2 | 4989999241839 | 440-9655 | - | - | - | - | - | 7.4 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | |||
฿ 405.00 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 77.35 | Rectangular | 0.22 | - | - | - | - | 4989999498899 | 836-4837 | 3 | 50 | 10 | 11.100 | Magnet: Neodymium magnet | - | - | - | - | |||
฿ 3,779.00 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 637 | Rectangular | 0.4 | Square (1 pc) | 50.8 | 50.8 | 12.7 | 4989999241846 | 440-9663 | - | - | - | - | - | 242.5 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. |
How can we improve?
How can we improve?