(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.
Part Number |
---|
TN60-30K-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Length (mm) | Width (mm) | Thickness (mm) | JAN Code | Trusco Code | Thickness (mm) | Length (mm) | Width (mm) | Weight (g) | Material 1 | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,779.00 | TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | - | 441 | - | 0.38 | - | - | - | - | 4989999466225 | 792-2221 | 10 | 60 | 30 | 133.200 | Magnet: Neodymium magnet | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part TN60-30K-1P in the Neodymium Magnet (Square) series.
Part Number |
---|
TN10-20K-1P |
TN10-2K-10P |
TN10-2K-1P |
TN8-5K-1P |
TN9-7K-10P |
TN9-7K-1P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Length (mm) | Width (mm) | Thickness (mm) | JAN Code | Trusco Code | Thickness (mm) | Length (mm) | Width (mm) | Weight (g) | Material 1 | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 815.03 | 1 Piece(s) | 1 Day(s) | - | 69.58 | - | 0.46 | - | - | - | - | 4989999466140 | 792-1829 | 10 | 20 | 10 | 14.800 | Magnet: Neodymium magnet | - | - | - | - | |||
฿ 1,198.35 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | Neodymium Magnet | 14.7 | Rectangular | 0.2 | Square (Bagged) | 10.0 | 10 | 2 | 4989999238587 | 440-9213 | - | - | - | - | - | 15.0 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | ||
฿ 129.00 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 14.7 | Rectangular | 0.2 | Square (1 pc) | 10.0 | 10 | 2 | 4989999238945 | 440-9574 | - | - | - | - | - | 1.5 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | |||
฿ 113.94 | 1 Piece(s) | 1 Day(s) | - | 5.48 | - | 0.25 | - | - | - | - | 4989999466058 | 792-2302 | 1.8 | 8 | 5 | 0.530 | Magnet: Neodymium magnet | - | - | - | - | |||
฿ 1,125.64 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | Neodymium Magnet | 10.78 | Rectangular | 0.31 | Square (Bagged) | 9.0 | 7.0 | 3 | 4989999238563 | 440-9191 | - | - | - | - | - | 14.0 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | ||
฿ 187.54 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 10.78 | Rectangular | 0.31 | Square (1 pc) | 9.0 | 7.0 | 3 | 4989999238921 | 440-9558 | - | - | - | - | - | 1.4 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. |
How can we improve?
How can we improve?