(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.
Part Number |
---|
TN2-T05R-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Thickness (mm) | Outer Diameter (mm) | Hole Diameter (mm) | JAN Code | Trusco Code | Thickness (mm) | Weight (g) | Material 1 | O.D. (mm) | Hole diameter (mm) | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 152.00 | MAGNETTOOL | 1 Piece(s) | 1 Day(s) | - | 0.05 | - | 0.15 | - | - | - | - | 4989999498714 | 836-6729 | 0.5 | 0.010 | Magnet: Neodymium magnet | 2 | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part TN2-T05R-1P in the Neodymium Magnet (Round) series.
Part Number |
---|
TN10-2R-1P |
TN10-3R-1P |
TN10-4R-1P |
TN20-5R-1P |
TN22-10R-1P |
TN23-13RA-1P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Thickness (mm) | Outer Diameter (mm) | Hole Diameter (mm) | JAN Code | Trusco Code | Thickness (mm) | Weight (g) | Material 1 | O.D. (mm) | Hole diameter (mm) | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190.02 | 1 Piece(s) | 1 Day(s) | - | 10.23 | - | 0.26 | - | - | - | - | 4989999465914 | 792-1837 | 2 | 1.160 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | ||
฿ 190.10 | 1 Piece(s) | 1 Day(s) | - | 14.22 | - | 0.35 | - | - | - | - | 4989999465921 | 792-1853 | 3 | 1.740 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | ||
฿ 196.22 | 1 Piece(s) | 1 Day(s) | - | 18.57 | - | 0.38 | - | - | - | - | 4989999465938 | 792-1870 | 4 | 2.320 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | ||
฿ 563.00 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 61.74 | Round shape | 0.28 | Round (Contains 1 Pc) | 5 | 20 | - | 4989999238808 | 440-9434 | - | - | - | - | - | 11.60 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | ||
฿ 1,180.00 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 149.94 | Round shape | 0.45 | Round (Contains 1 Pc) | 10 | 22.0 | - | 4989999238815 | 440-9442 | - | - | - | - | - | 28.10 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | ||
฿ 415.00 | 1 Piece(s) | 1 Day(s) | - | 17.65 | - | 0.13 | - | - | - | - | 4989999498837 | 836-4831 | 1 | 2.090 | Magnet: Neodymium magnet | 23 | 13 | - | - | - | - |
How can we improve?
How can we improve?