1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Neodymium Magnet (Round)【1-10 Pieces Per Package】 (Part Number)

TRC HAND TOOL

Neodymium Magnet (Round)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.

Features

●A neodymium magnet with the strongest magnetic field in the magnet.

Usage

●As a sensor or motor parts.

Specification

●SPQ(piece):10

Materials

●Magnet: Neodymium Magnet
Part Number
TN15-10R-1P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Adsorption Power
(N)
Shape Surface Magnetic Flux Density
(T)
Details Type Thickness
(mm)
Outer Diameter
(mm)
Hole Diameter
(mm)
JAN Code Trusco Code Thickness (mm) Weight (g) Material 1 O.D. (mm) Hole diameter (mm) Mass
(g)
Application Material Features

฿ 540.99

TRC HAND TOOL 1 Piece(s) 1 Day(s) -68.79-0.42----4989999465990792-19421013.070Magnet: Neodymium magnet15-----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TN15-10R-1P in the Neodymium Magnet (Round) series.

Products with similar specification

Part Number
TN10-2R-1P
TN10-3R-1P
TN10-4R-1P
TN15-1R-1P
TN15-1R-5P
TN15-3R-1P
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Adsorption Power
(N)
Shape Surface Magnetic Flux Density
(T)
Details Type Thickness
(mm)
Outer Diameter
(mm)
Hole Diameter
(mm)
JAN Code Trusco Code Thickness (mm) Weight (g) Material 1 O.D. (mm) Hole diameter (mm) Mass
(g)
Application Material Features

฿ 190.02

1 Piece(s) 1 Day(s) -10.23-0.26----4989999465914792-183721.160Magnet: Neodymium magnet10-----

฿ 190.10

1 Piece(s) 1 Day(s) -14.22-0.35----4989999465921792-185331.740Magnet: Neodymium magnet10-----

฿ 196.22

1 Piece(s) 1 Day(s) -18.57-0.38----4989999465938792-187042.320Magnet: Neodymium magnet10-----

฿ 176.00

1 Piece(s) 40 Day(s) Neodymium Magnet10.78Round shape0.18Round (Contains 1 Pc)1.515-4989999238785440-9418-----2As a sensor and motor parts.Magnet: Neodymium MagnetFeatures a neodymium magnet which has the most powerful magnetic field of all magnets.

฿ 880.71

1 Pack(s)

5 Pieces Per Package

1 Day(s) Neodymium Magnet10.78Round shape0.18Round (Bagged)1.515-4989999238488440-9116-----10As a sensor and motor parts.Magnet: Neodymium MagnetFeatures a neodymium magnet which has the most powerful magnetic field of all magnets.

฿ 357.48

1 Piece(s) 1 Day(s) -23.10-0.32----4989999465976792-195133.920Magnet: Neodymium magnet15-----