(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.
Part Number |
---|
TN4-4R-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Thickness (mm) | Outer Diameter (mm) | Hole Diameter (mm) | JAN Code | Trusco Code | Thickness (mm) | Weight (g) | Material 1 | O.D. (mm) | Hole diameter (mm) | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 128.99 | TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | - | 5.88 | - | 0.39 | - | - | - | - | 4989999465761 | 792-2141 | 4 | 0.370 | Magnet: Neodymium magnet | 4 | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part TN4-4R-1P in the Neodymium Magnet (Round) series.
Part Number |
---|
TN10-2R-1P |
TN10-3R-1P |
TN10-4R-1P |
TN4-5R-1P |
TN4-8R-1P |
TN40-10R-1P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Thickness (mm) | Outer Diameter (mm) | Hole Diameter (mm) | JAN Code | Trusco Code | Thickness (mm) | Weight (g) | Material 1 | O.D. (mm) | Hole diameter (mm) | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190.02 | 1 Piece(s) | 1 Day(s) | - | 10.23 | - | 0.26 | - | - | - | - | 4989999465914 | 792-1837 | 2 | 1.160 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | ||
฿ 190.10 | 1 Piece(s) | 1 Day(s) | - | 14.22 | - | 0.35 | - | - | - | - | 4989999465921 | 792-1853 | 3 | 1.740 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | ||
฿ 196.22 | 1 Piece(s) | 1 Day(s) | - | 18.57 | - | 0.38 | - | - | - | - | 4989999465938 | 792-1870 | 4 | 2.320 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | ||
฿ 129.00 | 1 Piece(s) | 1 Day(s) | - | 6.34 | - | 0.42 | - | - | - | - | 4989999465778 | 792-2159 | 5 | 0.460 | Magnet: Neodymium magnet | 4 | - | - | - | - | - | ||
฿ 156.18 | 1 Piece(s) | 1 Day(s) | - | 6.92 | - | 0.4 | - | - | - | - | 4989999465785 | 792-2167 | 8 | 0.740 | Magnet: Neodymium magnet | 4 | - | - | - | - | - | ||
฿ 3,410.34 | 1 Piece(s) | 1 Day(s) | - | 197.33 | - | 0.38 | - | - | - | - | 4989999466027 | 792-2124 | 10 | 92.940 | Magnet: Neodymium magnet | 40 | - | - | - | - | - |
How can we improve?
How can we improve?